2. Retrofit
  3. Control Valve Actuators (Retrofit)

NRC24



Learn more
Back to product category
NRC24

NRC24

Rotary actuator for mixing valves, 5 Nm, AC 24 V, 3-point, 70 s, IP40

Please contact your local Belimo representative for ordering.
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
AC 24 V
Power consumption (running)
1.5 W
Power Consumption For Wire Sizing
1.5 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
5 Nm
Control type
3-point
Direction Of Motion Motor
clockwise rotation (cw)
Manual override
Temporary and permanent gear train disengagement with rotary knob on the housing
Angle of rotation
90°
Running time (motor)
70 s / 90°
Protection category
IP40