3. Valve Actuators

SY4-230-SR-T



Learn more
Back to product category
SY4-230-SR-T

SY4-230-SR-T

Rotary actuator, 400 Nm, AC 230 V, 0.5...10 V, 16 s, 2x SPDT, IP67, F10/F12, Terminals

Please contact your local Belimo representative for ordering.
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
AC 230 V
Power Consumption For Wire Sizing
253 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
Torque
400 Nm
Control type
DC 0.5...10 V
Manual override
Temporary with handwheel (non-rotating)
Angle of rotation
90°
Running time (motor)
16 s / 90°
Protection category
IP67
Ambient Tempreture
-30...65°C [-22...149°F]