3. Non Fail-Safe Actuators

CM230-L-150D.2



Learn more
Back to product category
CM230-L-150D.2

CM230-L-150D.2

Actuator with damper blade DN 150, 2 Nm, AC 100...240 V, Open/close, 3-point, 58 s, IP54
Multipack 20 pcs.

List price
3.860,00 €
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
  • Product videos
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
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 130,00 €
Your price: ...
Add to Project List
Product videos

How to install a CM..D actuator with damper blade

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
1.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
3 VA
Connection Supply Control
Cable 1 m, 3x 0.75 mm²
Torque
2 Nm
Control type
  • Open/close
  • 3-point
Manual override
With magnet
Angle of rotation
70°
Running time (motor)
58 s / 70°