UH24Y-SR-L.1
Linear actuator, 50 N, AC/DC 24 V, modulating, 122 s, Stroke 60 mm, IP20
Multipack 40 pcs.
- List price
- 4.280,00 €
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Connector plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303045
- Force
- 50 N
- Control type
- Modulating
- Direction Of Motion Motor
- counter-clockwise rotation (ccw)
- Manual override
- No
- Stroke
- 60 mm
- Running time (motor)
- 122 s / 100 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Tempreture
- -30...50°C [-22...122°F]