3. Valve Actuators

TRF24-2



Learn more
Back to product category
TRF24-2

TRF24-2

Rotary actuator fail-safe NC, 2.5 Nm, AC 24 V, 3-point, 90 s, IP42

List price
328,00 €
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
AC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2.5 Nm
Control type
3-point
Direction Of Motion Motor
Y = 0 (A–AB = 0%)
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
Running time (motor)
90 s / 90°
Running time (fail-safe)
<25 s
Protection category
IP42