Powering Performance: Data Center Cooling Solutions
Experience Maximum Uptime and Optimal Performance
For 50 years, Belimo has provided quality, reliable field devices for the energy-efficient control of heating, ventilation and air-conditioning systems. Our expertise, scalable solutions, and position as a global market leader has led to our success in providing data center cooling solutions, where reliability and quality are of utmost importance.
We offer actuators, valves, sensors and meters that are designed to ensure uninterrupted performance, optimal flow, standalone systems, and energy efficiency.
The data center landscape is evolving, with newer GPUs requiring more heat rejection than ever before. Traditional cooling systems in data centers often struggle to effectively dissipate the heat generated by high-density racks. Belimo is ready with innovative data center cooling technologies, facilitating more efficient liquid cooling systems that provide enhanced thermal conductivity and reduced energy consumption.
Belimo Products in Data Center Applications
-
Cooling Distribution Units (CDUs) provide chilled water or water glycol mixes for heat generating components such as servers. Belimo offers a comprehensive range of Characterized Control Valves (CCVs), Electronic Pressure Independent Valves (EPIVs), and Energy Valves that are ideally suited for CDUs. These valves provide precise flow control and are easily adjustable as your cooling needs grow.
-
Direct to chip liquid cooling, often referred to as cold plate, is one of the most common techniques for cooling servers with high heat dissipating needs, such as those for HPC (high performance computing), AI (artificial intelligence), and ML (machine learning). The Belimo Energy Valve is an ideal solution for this application because it can maintain a constant differential pressure across the rack. The system delivers precises flow to each cold plate, even if a server is removed for maintenance.
-
Proper Flow Rate Across Cold Plates With The Belimo Energy Valve (pdf - 2,44 Mt)
-
-
Precise flow control is crucial for Rear-Door Heat Exchangers (RDHx). Belimo Electronic Pressure Independent Valves (EPIVs) and Characterized Control Valves (CCVs) provide precise and reliable flow control. This ensures the best performance for your RDHx.
-
Two-phase immersion cooling units require precise water flow to ensure the effective condensation of dielectric fluid. Belimo Electronic Pressure Independent Valves (EPIVs) maintain precise flow to the coil even in the presence of system pressure fluctuations. The Belimo Energy Valve monitors the the supply and return water temperatures, calculates thermal energy, and provides valuable insights to track cooling performance and identify inefficiencies.
-
Computer Room Air Handling (CRAH) units provide conditioned air to the white space. Belimo Electronic Pressure Independent Valves (EPIVs) are essential components in CRAH units providing precise and reliable control of water flow. These valves offer significant advantages in maintaining optimal temperature and humidity levels within data centers.
-
Belimo damper actuators are essential in fan walls, delivering precise airflow control to servers within the white space. Characterized Control Valves (CCVs) and Electronic Pressure Independent Valves (EPIVs) regulate water flow through the coils, ensuring effective cooling to maintain the necessary supply air temperatures. Together, these Belimo devices are critical in maintaining optimal environmental conditions for sensitive IT infrastructure.
-
Belimo fire and smoke actuators are essential safety devices designed to protect data centers from fire and smoke hazards. These damper actuators are integrated into fire and smoke detection systems and are responsible for controlling various mechanical components to mitigate the spread of fire and smoke during an emergency.
-
Generators ensure servers still have power in the event of a power failure. Belimo fail-safe actuators are the best choice for providing the appropriate amount of combustion air for these generators. Fail-safe functionality ensures airflow can be shut off immediately if there is an issue. NEMA 4 (IP66/67) options are available if the actuators are to be installed outside of the generator.
-
Central plants provide chilled water to the entire data center. Given the huge cooling demands of datacenters, this can only be accomplished with large flow rates and accordingly, large valves. Belimo Butterfly Valves with high performance actuators are ideally suited for this application due to their high close off pressure, low leakage rates, and NEMA 4 (IP66/67) enclosures.
Product Range
Why Choose Belimo?
More Information
Data Center Blog Posts
Keeping It Cool: How Data Centers Can Prepare For The Future
The challenges of data center cooling are changing, where new technologies are generating significantly more heat than traditional computer servers. This necessitates the use of advanced solutions to manage the thermal load effectively and efficiently
Liquid Cooling: Belimo and the Future of Data Center Thermal Management
This is the first installment of a blog series that will discuss the challenges of cooling a modern data center, and cover some of the advanced solutions that Belimo provides to this rapidly changing industry.
Belimo & Direct-to-Chip Cooling Technologies: Differential Pressure Control for Liquid Cold Plates
Continuing our series on advanced data center cooling solutions, this installment focuses on another innovative method to address the unprecedented thermal demands of artificial intelligence (AI) and high-performance computing (HPC) —direct-to-chip cooling using liquid cold plates and differential pressure control.
Belimo and Emerging Data Center Technologies: Single and Two-Phase Cold Plate Solutions
Continuing our exploration into cutting-edge data center cooling solutions, this installment delves into the evolving role of cold plate technology, a powerful thermal management technique that is rapidly gaining traction as data centers grapple with soaring heat densities.
Adapting to the Future: How the Belimo EPIV is Revolutionizing Data Center Cooling
Modern data centers are facing a critical challenge as they grapple with ever-increasing heat densities brought on by the proliferation of computationally demanding applications such as artificial intelligence, high-performance computing (HPC), and cryptocurrency mining. These applications drive the need for advanced cooling solutions that can adapt to rapidly changing requirements.
Data Center Webinars
Adapting to the Future: How the Belimo EPIV is Revolutionizing Data Center Cooling
This webinar accompanies the second installment of our data center cooling blog series. This session will dive deeper into the innovative Belimo Electronic Pressure Independent Valve (EPIV) and its critical role in adapting to the evolving demands of the modern data center landscape. Learn how the EPIV’s advanced features can optimize cooling strategies and ensure the efficiency and longevity of data center infrastructure. Don't miss this opportunity to gain valuable insights about this rapidly changing industry.
Belimo & Emerging Data Center Technologies: Single and Two-Phase Cold Plate Solutions
Watch this 20-minute webinar where we explore the intricacies of cold plate systems and how they can optimize your data center's cooling and efficiency.