Home
  • Belimo-websites
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
    中文

    Português

    Español

    Español

    Français

    Italiano

    Nederlands

    Türkçe

    Polski

    Norsk

    Suomi

    Svenska

    English

    Magyar

    Eesti keel

    Русский

    Latviski

    Lietuvių

    български

    language.el_GR

    עִברִית

    Română

    Slovenščina

    Slovenský

    Srpski

    Mакедонски

    Hrvatski

    Shqiptare

    Srpski

  • Belimo-websites
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
  • DE FR EN 中文 PT ES ES FR IT NL TR PL NO FI SE EN HU ET RU LV LT BG EL HE RO SL SK SR MK HR SQ BA
Home

Experience Installation Ease

  1. Home
  2. CESIM

Installation

Experience Installation Ease

Ease of installation and fast commissioning save time. The unique tool-free enclosures of sensors or devices that allow paperless smartphone commissioning are two examples that have a big impact on reducing installation time. Belimo offers the most comprehensive product ranges, including retrofit applications, with fast delivery to the desired location.

What you Need, Delivered On-time

Belimo offers the most comprehensive product ranges, including retrofit applications with fast delivery to the desired location.
Upgrading or retrofitting an existing HVAC installation presents additional challenges, especially if the building is partially or fully occupied. Fast and easy installation become crucial in these situations, and the choice of components can be critical. Often, the need to integrate new devices into the existing system can lead to compatibility issues, resulting in significant delays. One way to overcome this is to choose products that offer ‘retrofit kits’ specifically designed to provide a direct hardware interface between new and old components. 

  • Retrofit

Commissioning at your Finger Tips

Easily commission and troubleshoot actuators with your smartphone. NFC allows assisted configuration by a smart phone, even if the actuator is not connected to power.
The power of smartphones opens up new possibilities for fast programming and commissioning, as well as post-installation troubleshooting and monitoring. Many Belimo devices are equipped with near-field communication (NFC) capabilities, allowing a suitable reader – such as a smartphone – to interrogate and configure these components without the need for additional tools. Importantly, this system uses electromagnetic induction to power the component’s NFC interface, allowing it to be accessed in both powered on or off states. Coupled with the Belimo Assistant App, NFC puts extensive configuration, diagnostics and commissioning tools at the user’s fingertips. Automatic updates ensure that the latest devices are always supported, including newly added features, and direct communication between devices is guaranteed.

  • Belimo Assistant 2

Learn More About Cloud Commissioning from Joe

The most time consuming, phase of installation is commissioning trying to convince numerous devices from different manufacturers to work in harmony. Cloud commissioning opens up new possibilities for fast programming and commissioning, as well as post-installation troubleshooting and monitoring.

  • Cloud Commissioning (pdf - 1,55 MB)

Installation in a Snap

Belimo offers a complete range of sensors, designed with a snap-on cover, enabling easy installation while providing NEMA 4X/ IP65 protection.

  • Sensors
  • Sensor Installation

Learn From David How Simple It Is to Install Belimo Sensors

Installation time matters, especially if we consider the average cost to install a sensor including, time looking for products and accessories, material cost, installation and commissioning. 
Belimo sensors’ unique design offers easy installation and seamless integration, resulting in reduced costs and optimal system performance. 
Our customers have claimed they can save significant labor costs and installation savings by using the Belimo sensors, in some cases as much as 50%.

  • Presentation: Belimo Sensor - Installation in a snap (pdf - 1,04 MB)

Learn More About the Sensor Integration Methods of From Dave

Stories

RetroFIT+

The Most Intelligent Butterfly Valve Actuator provides reliable integration of chilled water and waterside economizer.

  • Read More

Butterfly Valve

The refitted HVAC system commissioned in the production plant of SwissCo Services in May 2017 enabled energy savings of 128 000 kWh measured between and August 2017.

  • Read More

Welkom bij Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Privacybeleid Privacy-instellingen wijzigen
'+41 43 843 61 11
Een abonnement nemen
BELIMO Holding AG, Brunnenbachstrasse 1, 8340 Hinwil (Zwitserland)