Maximize Efficiency: HVAC System Upgrades for Building Renovation
-
belimo_retrofit-plus_brochure_en-us.pdf (pdf - 4,99 MB)
-
belimo_iaq_brochure_en-us.pdf (pdf - 3,77 MB)
HVAC Upgrades With Our Retrofit Solutions
Choose Your Level of Impact:
Every building faces challenges, whether big or small. Tackling them effectively can lead to numerous benefits. Simple adjustments can create impressive results and with a little extra effort, you can have an even greater impact. Adapting the heating and cooling system provides substantial advantages but is not always necessary. At Belimo, we believe in taking small steps for significant gains - "Small devices, big impact."
We understand the sweet spot - maximizing energy savings, boosting system efficiency, and elevating comfort levels. Whether you're looking for a simple improvement, a significant overhaul, or something in between, we have the technology and expertise to help.
- RetroFIT+
- Referentieprojecten
6 redenen om uw gebouw te retrofitten
Uncovering Energy Savings in Diverse Buildings with RetroFIT+
Optimizing energy usage can benefit all buildings, but each type has unique load profiles and requirements. Tailored approaches ensure efficiency, air quality, and comfort for occupants. Retrofitting is a major component of any building’s lifecycle and can have an enormous impact on the efficiency of a facility. Our team has decades of experience in the HVAC industry, and our products are proven to deliver results. Let's explore how RetroFIT+ can revolutionize energy usage in your building:
-
Seasonally in Session
Given that its occupancy is directly related to instruction times and holiday times, the energy consumption of a school building should match its load profile. With an average occupancy of 7 hours/day when school is in session, these buildings could reduce energy consumption and the correlating costs by 30% by curtailing usage between 6pm - 8am when the building is not being used at full capacity.
By coordinating energy usage with occupancy levels both in regard to timing and specific area usage (classrooms, gym, library, etc.), students can be more comfortable with greater potential for concentration thanks to monitored and controlled air quality. Further, more efficient energy consumption can have a positive impact on publicly funded institutions and their tax obligations.
The RetroFIT+ Solutions You Need: How Belimo Supports
With Belimo devices, you can improve energy efficiency and comfort, while improving indoor air quality.
-
Around-The-Clock Energy for Around-The-Clock Care
In hospitals, energy supply is required 24/7. Moreover, there needs to be a significant amount of flexibility for heating, cooling, and ventilation, as well as dynamic balancing capabilities to supply the appropriate amount of heating or cooling for each building area.
Different building types experience different degrees of energy usage according to the nature of their function. Air conditioning, heating, and domestic hot water account for approximately 73% of energy consumption in hospitals.
The RetroFIT+ Solutions You Need: How Belimo Supports
Hospitals and other healthcare facilities have a 24/7 role. The HVAC system's availability and reliability are key to promoting comfort and healthy indoor air regarding infection control and safety. With Belimo products, you can ensure the availability, thermal comfort, adequate ventilation, and energy efficiency while allowing more flexible space planning and easy troubleshooting:
-
Heating and Cooling That Clocks Out When Your Colleagues Do
Given that office buildings are occupied only during business hours, their energy consumption should be optimized with respect to operating hours, With an average occupancy of 9.3 hours/day, these buildings are able to reduce energy consumption and the correlating costs by 30% by curtailing usage between 8pm and 6am when the building is not being used at full capacity. This means that no heating or cooling power needs to be provided for an empty building, thus reducing both energy costs and emissions. Dynamic balancing ensures comfort even when occupancies change.
In office buildings, air conditioning, heating, and domestic hot water account for approximately 56% of energy consumption.
The RetroFIT+ Solutions You Need: How Belimo Supports
The average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8pm and 6am when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health, while allowing more flexible space planning, making it easier to find tenants to rent office space:
-
Comfort Comes First
Like offices and schools, hotels are not occupied at full capacity throughout the entire day. However, they are generally at their highest occupancy in the later hours of the day and at night when guests sleep. Providing guests with a comfortable stay is a top priority. Ensuring good air quality, unobtrusive noise levels, and a hygienic environment are also essential in this context.
In hotels, air conditioning, heating, and warm water account for approximately 58% of energy consumption.
The RetroFIT+ Solutions You Need: How Belimo Supports
30% energy saved by reducing consumption when the building is unoccupied.
The average occupancy is 9.3 hours/day. By dynamically adjusting energy usage to suit the load profile and occupancy rates, you can save over 30% energy between 8pm and 6am when the building is experiencing low to no use. With Belimo devices, you can improve energy efficiency, comfort, and building health:
-
System Agility to Suit Multiple Tenants
Shopping centers, sports venues, airports, and convention centers – while the functions of these buildings are different, they share some things in common: fluctuating occupant traffic and a need to maintain high comfort and dynamic balancing to ensure high availability of cooling and heating energy. The system in place must be agile, as demands change frequently to accommodate changes in space planning. Moreover, as these buildings often house multiple tenants, providing each space with certified energy billing within the individual cost centers must be considered.
The proportionate energy consumption of mixed-use buildings is very distinct. The energy consumption patterns depend on many factors, such as the building's purpose, age, size, geographical location, and type of equipment used. In mixed-use buildings, HVAC systems account for the largest proportion of energy consumption.The RetroFIT+ Solutions You Need: How Belimo Supports
While mixed-use buildings such as shopping centers and sports venues have different purposes and functions, both building types share fluctuating occupancy levels and the high demand and availability of heating and cooling energy. With Belimo devices, you can dynamically balance the heating and cooling loads, thus optimizing energy consumption patterns and ventilation according to occupancy levels.
Belimo RetroFIT-app
Met de Belimo RetroFIT-app kunt u uw verouderde of defecte aandrijvingen en sensoren van diverse leveranciers in de HVAC-industrie (verwarming, ventilatie en klimaat) vervangen door apparaten van Belimo.
Of het nu om ventilatie- of watertoepassingen gaat, bij Belimo vindt u eenvoudig de juiste vervangaandrijving (regelafsluiteraandrijving, roterende aandrijving, ventilatieaandrijving) om uw installatie te moderniseren met de beste kwaliteit en de hoogste prestaties.
Het complete assortiment aan sensoren van Belimo is nu ook beschikbaar in de app.
How to Find a Replacement With Belimo RetroFIT+ App
How can you modernize a 40‑year‑old high‑rise without a major capital investment?
At San Francisco’s iconic Four Embarcadero Center, an aging chilled water system with two-way, pressure-dependent globe valves and pneumatic actuators was struggling with low Delta T, rising energy costs, and no visibility into hydronic performance.
Retrofitting the building with Belimo Energy Valves converted the legacy system to pressure‑independent control. The result: improved Delta T, real‑time system visibility, and hidden faults brought to light. The upgrade reduced chiller plant energy use by 28%, delivering around $131,000 in annual energy cost savings.
-
belimo_embarcadero_success-story_en-us.pdf (pdf - 3,83 MB)
82% energiebesparing op volle zee: Allseas optimaliseert zijn vloot met de Belimo Energy Valve™
Allseas, een bedrijf dat wereldwijd toonaangevend is in de offshore-energiesector, zet nieuwe normen op het gebied van HVAC-rendement. Om een duurzame exploitatie van de vloot en het comfort van tot wel 500 medewerkers per schip te waarborgen, worden de verwarmingsinstallaties en koelsystemen van de Allseas-schepen stapsgewijs uitgerust met Belimo Energy Valves.
Een bijzonder hoogtepunt van deze moderniseringsmaatregelen is de retrofit van de "Pioneering Spirit", het grootste bouwschip ter wereld. Het schip, dat offshoreplatforms met een gewicht tot 60.000 ton in één keer kan hijsen, boekte indrukwekkende resultaten dankzij de installatie van 175 Energy Valves: het stroomverbruik van de pompen daalde van 600 kW naar 120 kW - een energiebesparing van 82%.
Dankzij deze gerichte Belimo RetroFIT+-maatregel bespaart Allseas nu jaarlijks ongeveer 700.000 euro aan energiekosten. Als gevolg van deze aanzienlijke besparingen heeft het project een terugverdientijd van slechts drie jaar. Dat betekent dat het bedrijf een belangrijke bijdrage levert aan het economische rendement en aan de vermindering van de ecologische voetafdruk van de offshore-industrie.
Bekijk onze video om te ontdekken hoe Allseas innovatieve Belimo-kleppentechnologie inzet om de energie-efficiëntie op zee te maximaliseren en de exploitatiekosten aanzienlijk te verlagen.
Gas Consumption Halved: Belimo's Energy Savings Through Retrofitting at Großröhrsdorf Site
Belimo is committed to increasing energy efficiency and reducing CO₂ emissions in buildings. An example of our initiative is the upgrade of the heating system at our Großröhrsdorf site in Germany, which covers an area of approximately 19,000 m2.
Before our own RetroFIT+ specialists intervened, the site consumed 750,000 kWh of gas annually. Through a series of targeted adjustments and modernization measures, we successfully halved this consumption, resulting in an annual saving of 75 tons of CO₂.
The payback period was approximately one year, and the annual savings amount to EUR 38,000.
Watch our video to see the practical steps and technologies Belimo has employed to decrease energy use, lower costs, and contribute positively to the environment.
Belimo Energy Valve™ vermindert de koolstofemissies met 40%
Naar aanleiding van een nieuwe verplichtende regelgeving in New York City gericht op het verbeteren van de energie-efficiëntie en het verminderen van de koolstofemissies voor grote gebouwen vanaf 2024, heeft een groot vastgoedbeheerbedrijf belangrijke gebouwen geüpgraded met de Belimo Energy Valve™, een baanbrekend IoT-apparaat dat is ontworpen om het energieverbruik te optimaliseren en de ΔT in HVAC-systemen op peil te houden.
De upgrade zorgde voor een drastische verlaging van het energieverbruik en de lopende uitgaven, waardoor alleen al in 2023 meer dan 1 miljoen dollar aan elektriciteit werd bespaard. De inspanning leverde Paramount ook 2,1 miljoen dollar aan stimuleringsmaatregelen voor nutsvoorzieningen op, maakte de gebouwen conform met de CO2-verminderingsdoelstellingen voor 2030 en zorgde voor topcertificeringen op het gebied van duurzaamheid. Dit is een belangrijke stap in de richting van het streefdoel om in 2050 koolstofneutraal te zijn en toont aan dat we duurzaamheid en rendement hoog in het vaandel hebben staan.
Bekijk de video voor meer informatie over de CO2-verminderingen en kostenbesparingen.
-
Reference – Paramount Group, New York, USA (pdf - 3,95 MB)
RetroFIT+ Saves Providence College Millions by Forgoing New Chiller Installation
Founded in 1917, Providence College comprises 40 campus buildings. With ongoing expansion planned, the chilled water supply was nearing its capacity. How to meet this increasing demand without installing a new chiller, and saving on cooling and pumping costs? Retrofitting East Campus buildings with the Belimo Energy Valve™ offered the ideal solution, and is helping the college meet its environmental goals.
-
Success Story - Providence College EV, USA (pdf - 4,89 MB)
-
Efficiëntie gemakkelijk gemaakt: het verhaal van de Belimo Energy Valve™
Het retrofitproject van het historische hotel Admiral in Bergen (in Noorwegen) was al flink aan de gang toen Geir Hovden van DNB Commercial Real Estate hoorde van de Belimo Energy Valve™ via een speciale episode van de podcast Practical PropTech. Die episode deed uitgebreid uit de doeken hoe spitstechnologie, zoals de Belimo Energy Valve™, een transformatie teweegbrengt in de manier waarop we gebouwen exploiteren en energie besparen. Halverwege in het project besloten ze onmiddellijk om een heel andere weg in te slaan en het hydronische systeem van het hotel uit te rusten met de Energy Valve. Hun beslissing leverde indrukwekkende resultaten op, waaronder verbeterde operationele efficiëntie, aanzienlijke kostenbesparingen en een belangrijke bijdrage tot hun doelstellingen van duurzaamheid.
Bekijk de video en ontdek hoe onze innovaties de installaties vereenvoudigen en waardevol inzicht leveren voor een beter en slimmer gebouwbeheer.
Zie hier wat onze klanten zeggen
Gebouwen retrofitten voor energie-efficiëntie en duurzaamheid
Na een nieuwe analyse en herstructurering van de installatie kon Brookfield Place een waterdebiet van 8,9 miljoen liter per dag uitsparen in de primaire verwarmingsinstallatie alleen al.
Belimo RetroFIT+ Helps Existing Buildings Uncover Energy Savings
In the early 2000s, Western Wyoming Community College upgraded their pneumatically controlled air handlers to direct digital control (DDC). However, the pneumatic control valves and actuators for the hot and chilled water coils, as well as the single and dual-duct VAVs, were left untouched. In 2021 the legacy pneumatic equipment was beginning to fail, and the school embarked on a new retrofit project to fully upgrade to digital control.
-
Success Story – Western Wyoming College, USA (pdf - 1,89 MB)
Our RetroFIT+ Products
Actuators, valves, and sensors ensure reliable functioning HVAC systems. Damaged or non-functioning equipment can lead to degradation and poor system performance, causing energy waste, occupant discomfort, and increased costs. Belimo offers standard and customised retrofit solutions that increase performance, efficiency, and reliability, with fast delivery and a 5-year warranty.
FAQ
-
Retrofitten betekent bestaande systemen of structuren verbeteren of opwaarderen. In de context van gebouwen omvat retrofitten gewoonlijk een verbetering of een wijziging van de HVAC-systemen, de verlichting, warmte-isolatie of andere componenten om de energie-efficiëntie te optimaliseren, de prestaties te verbeteren en de levensduur van het gebouw te verlengen. Het retrofitten van HVAC-systemen kan zijn het vervangen van verouderde uitrustingen, het installeren van nieuwe regelsystemen of sensoren, het verbeteren van de isolatie en het implementeren van andere efficiëntie-verhogende maatregelen om het energieverbruik te drukken en het binnencomfort te verbeteren.
-
Gebouwen retrofitten is belangrijk omdat bestaande HVAC-systemen (verwarming, ventilatie en klimaat) hiermee kunnen worden gemoderniseerd en verbeterd. Dit kan resulteren in hogere energie-efficiëntie, verbeterd comfort en verminderde impact op het milieu. Retrofitten kan ook helpen om te voldoen aan nieuwe regelgeving, kan de algemene waarde van het gebouw verbeteren en bijdragen tot een groenere toekomst.
-
Het "+"-teken staat symbool voor de meerwaarde die Belimo toebrengt aan retrofitprojecten. Belimo biedt vele producten aan die perfect geschikt zijn voor renovatieprojecten, waaronder luchtklepaandrijvingen, regelventielen, sensoren en meters. Waar een adapter of een koppelstuk nodig is, garandeert ons uitgebreide gamma van retrofit-toebehoren een gemakkelijke installatie ter plekke. Indien ons standaard aanbod niet het ideale vervangingsproduct omvat, kunnen we ook aangepaste producten en koppelstukken leveren. Onze ondersteuning en toepassing van advies gaat echter verder dan alleen het aspect van de producten. De verkoopsmanagers en toepassingsspecialisten van Belimo helpen u de optimale benadering voor uw specifieke renovatieproject te vinden.
-
De kosten voor het retrofitten van een HVAC-systeem zijn afhankelijk van allerhande factoren, zoals de grootte van het gebouw, de complexiteit van het retrofitproject, de specifieke componenten die worden bijgewerkt en de plaatselijke marktcondities. Het is belangrijk om ieder project apart te beoordelen om de kosten nauwkeurig in te schatten. Belimo biedt een reeks opties voor het retrofitten van HVAC-systemen. Ongeacht of u een kleine verbetering nastreeft, een grootschalige transformatie, of iets daartussenin, wij beschikken over de technologie en de expertise om u bij te staan en wij kunnen u een overeenkomstige kostenevaluatie leveren.
Contact Us Today to Optimize Your HVAC System With RetroFIT+
At Belimo, we are at your service to guide you to the best solution for your needs, so you can reduce your energy costs and carbon emissions for a more sustainable future.
We change the world to be more efficient. Be part of it!
More RetroFIT+ Related Documentation and Materials
-
Belimo RetroFIT+ Product Replacement Tool
-
Retrofit Technical Documentation (pdf - 21,67 MB)
-
belimo_retrofit-plus_brochure_en-us.pdf (pdf - 4,99 MB)
-
Ball Valve Retrofit Form (xlsm - 213 KB)
-
Butterfly Valve Retrofit Form (xlsm - 174 KB)
-
Globe Valve Retrofit Form (xlsm - 144 KB)
-
belimo_damper-actuator_retrofit_form_en-us.xlsm (xlsm - 138 KB)
-
RetroFIT+ App: Use case – OCR function
-
RetroFIT+ App: Use case – Measuring and motorising the valve
-
More documentation and materials