Game-changing
Butterfly Control Valves

  1. Home
  2. Valves

Butterfly Valves

The Most Intelligent Butterfly Valve on the Market

Butterfly valve assemblies are available in sizes from 50 to 1200mm for 2-way applications designed for system requiring zero leakage.The assemblies are available with IP 54 or IP 66/67 housing and offer a range of Cv values to provide an economical control valve solution for large high flow applications.

  • Video

  • Product Range

Key Benefits of Butterfly Control Valves From DN 100 to DN 150, i.e. Sizes 4” to 6”.

The Belimo butterfly control valves are a smart, energy-efficient, and reliable solution for high-flow applications in the HVAC industry. They are perfectly suited for heating, chiller, and cooling tower applications, changeover systems, control applications for large ventilation systems, and bypass applications. The benefits of these new products include:

  • JR Actuator with high-performance chip allows smooth and efficient operation and ensures that the butterfly control valve operates with high precision
  • Tight shut off leads to energy savings in HVAC applications as well as money savings
  • Simple installation, commissioning, and maintenance with the Belimo Assistant App
  • Access to diagnostic options via the App
  • Application parameters such as BACnet MS/TP, Modbus RTU and Belimo MP-Bus protocol can be readily adapted
  • Up to two temperature sensors can be connected to create an optimized system
  • The product stands out for its quality, flexibility, reliability and durability

Belimo Assistant App

Superior application data access with Near Field Communication (NFC) and the Belimo Assistant App enables you the ability to program, commission, and easily troubleshoot.








Efficiency and Unwavering Reliability Are Paramount in Critical and High-Flow Applications



Only the Best Is Good Enough

Our commitment to continuous improvement remains unwavering as we methodically enhance our products on the basis of the latest research, the expertise of experienced engineers and customer feedback. Innovation lies at the heart of our quality guarantee, driving us to create products that meet and surpass our customers' expectations. This was also the case when we developed the butterfly control valve range from DN 100 to DN 150 / 4 to 6".

The new butterfly control valves are designed with the highest quality materials to ensure durability and reliability. In over one million test cycles, we have thoroughly tested the products under real-life conditions and in our laboratories. Robustness, reliability, and water resistance, among other things, have been successfully tested, and third parties conducted all relevant certification tests. A 5-year warranty backs Belimo products.

Belimo Butterfly Control Valve Range From DN 100 to DN 300 / 4” to 12” at a Glance

Our successful product range has been further enhanced with the launch of the butterfly control valves from DN 100 to DN 150 / 4" to 6". This addition allows us to cover a wide range of applications, up to DN 300 / 12". More to come soon up to DN 450 / 18". 

Product Range

Resilient SeatedDN25 - 1200, 2-way

A Flange

  • Contact Us

Belimo Assistant App

Superior application data access with Near Field Communication (NFC) and the Belimo Assistant App enables you the ability to program, commission, and easily troubleshoot.

  • Belimo Assistant App Instructions (pdf - 173 KB)
  • Get it on Google Play
  • Get it on App Store

Belimo Assistant App

Superior application data access with Near Field Communication (NFC) and the Belimo Assistant App enables you the ability to program, commission, and easily troubleshoot.

  • RetroFIT+ Solution
  • User Benefits
  • Resources
  • Success Stories
User Benefits

Consulting Engineers

Your analytical skillset makes you an invaluable asset to your organization. Your job is to design systems and operating sequences that meet energy codes to make facilities run more efficiently; you constantly find yourself solving site performance issues when it could be spent looking for new and innovative ways to save energy and improve building performance. Belimo's Butterfly Valves provide:

  • Reduce energy consumption with up to 80% less power consumption than currently available solutions
  • Intelligent self-adjusting end stop algorithm ensures zero leakage at 1400 kPa close-off.
  • Application flexibly with a fail-safe function and universal power supply input from 24 to 240 VAC/DC
  • Simplified setup, diagnostics and superior application data access with BACnet and Near Field Communication built-in

Contractors & Distributors

Finding new and effective ways to provide unique solutions to client problems are a key to achieving your ultimate goal of increasing profits and growing your business. You feel like you are spending more time diagnosing technical issues and troubleshooting problems than getting the job done and moving on to the next one. Belimo’s Butterfly Valves allow:

  • Easy troubleshooting with its unique position indicator viewable from long distances and any angle
  • Fast programming, commissioning and troubleshooting – even when the actuator is not powered it can be programmed
  • Quick installation with accessible connection box for wiring access, along with two bolt actuator mounting enables the valve assembly to be installed quickly
  • Less commissioning effort with NFC and a smartphone, the Belimo Assistant App enables fast setup and troubleshooting
  • 0% Leakage rate at 1400 kPa close-off pressure with the self-adjusting end stop algorithm ensures reliable operation throughout the entire life of the valve

Building Owners

Building expansion and tenant improvements are a constant challenge to your facility department and the value of your property. You are having difficulty keeping clients comfortable, identifying ways to Optimise your HVAC system, and preserving capital budgets. Belimo’s Butterfly Valves can:

  • Provide accurate temperature data via BACnet giving you additional system data
  • Optimised mechanical layout and easy installation
  • Eases planning and increases flexibility for all applications with a universal power supply 24-240 VAC / 24-125 VDC
  • 80% less power consumption with patented brushless DC motor technology saves energy and reduces transformer and wiring costs
  • 0% Leakage rate at 200 psi close-off pressure with the self-adjusting end stop algorithm ensures reliable operation throughout the entire life of the valve

Facility Managers

Higher energy prices combined with costly building inefficiencies are making your job more difficult to perform. You should be looking for new innovative ways to reduce energy consumption and improve facility performance; you’re simply too busy dealing with employees, troubleshooting technical issues, and trying to combat costly problems with more money. Belimo’s Butterfly Valves provide:

  • Easy troubleshooting with its unique position indicator viewable from long distances and any angle
  • 0% Leakage rate at 200 psi close-off pressure with the self-adjusting end stop algorithm ensures reliable operation throughout the entire life of the valve
  • Fast programming, commissioning and troubleshooting – even when the actuator is not powered it can be programmed
  • Quick installation with accessible connection box for wiring access, along with two bolt actuator mounting enables the valve assembly to be installed quickly
  • Less maintenance cost with products engineered for HVAC application and backed with a 5-year warranty

ESCO

You are tasked with communicating to organizations how they can save energy and improve building performance. Key opportunities are passing you by because most of your time is spent searching for new product innovations that are backed by proven and reliable energy savings data. Belimo’s Butterfly Valves provide:

  • 0% Leakage rate at 200 psi close-off pressure with the self-adjusting end stop algorithm ensures reliable operation throughout the entire life of the valve
  • 80% less power consumption with patented brushless DC motor technology saves energy and reduces transformer and wiring costs
  • Application flexibly with a fail-safe function and universal power supply input from 24 to 240 VAC/DC
  • BACnet communication protocol provides useful data for advanced BMS control sequences
  • Mounting of temperature sensors that can easily connect to the actuator providing accurate temperature data via BACnet giving you additional system data and saving on wiring and installation

Commissioning Agents / Balancing Contractors

The responsibilities of your job are complex. Between managing and reviewing projects, along with balancing and commissioning systems. What you are looking for are devices that perform as specified and are easy to test, adjust, and balance. Belimo’s Butterfly Valves provide:

  • Less commissioning effort and adapts over the entire lifespan of the valve with the self-adjusting end stops
  • 0% Leakage rate at 200 psi close-off pressure with the self-adjusting end stop algorithm ensures reliable operation throughout the entire life of the valve
  • BACnet communication protocol provides useful data for advanced BMS control sequences
  • Fast programming, commissioning, and troubleshooting – with NFC, a smartphone, and the Belimo Assistant App
  • Easy troubleshooting with its unique position indicator viewable from long distances and any angle
Resources

Presentations

Belimo presentations that provide high-level overviews to an in-depth understanding of the technology associated with the Butterfly Valve assembly.

  • Overview Video

Videos & Webinars

Belimo offers online and recorded webinar presentations. These free webinars are available once a month lasting only 30 minutes and recorded for future reference. Watch one for yourself now and learn about the Belimo Butterfly Valve assemblies.

Stay connected, join our enews.

  • New Generation Butterfly Valve Assembly with PR Actuator
  • Auxiliary Switch Settings for PR Actuator

Tools & Materials

A central location to access product documentation for use in your business needs.


  • Belimo SelectPro
  • Belimo SelectPro
Success Stories

Dagmersellen, SwitzerlandGalliker Transport AG

  • Learn More

Sisseln, SwitzerlandSwissCo Services AG

  • Learn More

Full-Reuenthal, SwitzerlandKuhn Champignon AG

  • Learn More