K232B+SR230A-R
Open/close ball valve, 2-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps, Kvs 84 m³/h, Fluid temperature -15...90°C [5...194°F]
Rotary actuator (RetroFIT+), 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, F03/F04/F05
Actuator fitted
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
ZSF-08
Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..-R
ZSF-09
Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..-R
ZSF-10
Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..-R
ZSF-11
Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..-R
ZSF-14
Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..-R
ZSK-12
Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..-R
ZSK-14
Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..-R
ZSV-08
Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R
ZSV-09
Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R
ZSV-10
Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R
ZSV-11
Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R
ZSV-11-4K
Form fit adapter square, 11x11x57 mm (LxWxH, inside square), for SR..-R
ZSV-12
Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R
ZSV-14
Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 20 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2