български
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
  • BG EN
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
  3. Valve Actuators

LRQ24A-SZ



Learn more
Back to product category
LRQ24A-SZ

LRQ24A-SZ

Very fast running rotary actuator, 4 Nm, AC/DC 24 V, 0.5...10 V, 9 s, IP54
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
S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
13 W
Power consumption (holding)
2 W
Power Consumption For Wire Sizing
23 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
4 Nm
Control type
DC 0.5...10 V
Manual override
With push-button, can be locked
Running time (motor)
9 s / 90°
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-30...40°C [-22...104°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)