GR24A-MP-R
Rotary actuator (RetroFIT+), 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (75...270 s), IP54, F05/F07
A form-fit adapter is required for installation and must be ordered separately.
See "Mechanical accessories"
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
ZGF-14
Form fit adapter flat head, 14xø18x33 mm (WxøxH), for GR..-R
ZGF-17
Form fit adapter flat head, 17xø22x33 mm (WxøxH), for GR..-R
ZGV-14
Form fit adapter square, 14x14x40 mm (LxWxH), for GR..-R
ZGV-16
Form fit adapter square, 16x16x40 mm (LxWxH), for GR..-R
ZGV-17
Form fit adapter square, 17x17x20 mm (LxWxH), for GR..-R
ZGV-19
Form fit adapter square, 19x19x40 mm (LxWxH), for GR..-R
ZGI-001
Reducer for form fit adapter ZGV-19 14x14x20 mm (LxWxH)
ZGI-002
Reducer for form fit adapter ZGV-16 11x11x20 mm (LxWxH)
ZGI-003
Reducer for form fit adapter ZGV-19 14x14x35 mm (LxWxH)
ZGI-004
Reducer for form fit adapter ZGV-16 11x11x35 mm (LxWxH)
ZGI-009
Reducer for form fit adapter ZGV-19 11xø17x15 mm (WxøxH)
ZGI-010
Reducer for form fit adapter ZGV-19 10xø17x15 mm (WxøxH)
ZGI-012
Reducer for form fit adapter ZGV-19 12x12x35 mm (LxWxH)
ZGI-013
Reducer for form fit adapter ZGV-16 10x10x15 mm (LxWxH)
ZGI-014
Reducer for form fit adapter ZGV-19 8xø17x15 mm (WxøxH)
ZGI-015
Reducer for form fit adapter ZGV-19 9xø17x15 mm (WxøxH)
Electrical accessory
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 40 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With push-button, can be locked
- Running time (motor)
- 90 s / 90°
- Running time motor variable
- 75...270 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2