български
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
  • BG EN
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
  3. Duct Sensors (Air)

22DC-13



Learn more
Back to product category
22DC-13

22DC-13

Duct sensor CO₂ active, 4...20 mA, 0...5 V, 0...10 V, Probe length 150 mm, Probe diameter 19.5 mm

Parts included: mounting flange
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.
A-22D-A10

A-22D-A10

Mounting plate L housing

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email

How-To: Installing duct IAQ sensors

Learn how to install a Duct IAQ Sensor.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
CO₂
Output signal
  • 4...20 mA
  • 0...5 V
  • 0...10 V
Measuring range CO₂
  • Default setting: 0...2000 ppm
  • With A-22G-A05: 0...5000 ppm
Measuring range temperature
0...50°C [32...122°F]
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DC-13)
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DTC-13)
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω (22DC-13)
2x 4...20 mA, max. resistance 500 Ω (22DTC-13)
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
150 mm

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+359 2 952 34 70
Subscribe to newsletter
BELIMO Bulgaria Ltd., Balchik 6 Street, Office 1-2, 1612 Sofia (Bulgaria)