• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Actuators
  3. Non Fail-Safe Actuators

GM24SR-T2



Learn More
Back to product category
GM24SR.16

GM24SR.16

Rotary Actuator, 360 in-lb [40 Nm], AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP54, Terminals

List Price
C$1,149.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Connection Supply Control
Terminals 2.5 mm² [14 AWG] (cable ø0.16...0.29" [ø4...7.5 mm], 4-wire) with 1/2" NPT conduit connector
Torque
360 in-lb [40 Nm]
Control Type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
Y = 0 V: left end stop, position CW
Manual Override
With lateral handle, can be locked
Angle of Rotation
95°
Running Time (Motor)
150 s / 90°
Running Time range (Motor)
90...150 s
Mechanical Interface
Universal shaft clamp reversible 0.47...1.05" [12...26.7 mm]
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2
Ambient Temperature
-22...131°F [-30...55°C ]
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
Product Videos

How to - Installing GM Actuators

How-To: Installing GM Actuators

Play Now Share via Email

How to - Wiring GM Actuators

How-To: Wiring GM Actuators

Play Now Share via Email
Accessories

Mechanical accessory

AH-GMA

AH-GMA

Actuator arm for standard shaft clamp

List Price: C$90.00
Your Price: ...
Add to Project List
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

List Price: C$49.00
Your Price: ...
Add to Project List
KH10

KH10

Damper crank arm Slot width 8.2 mm, clamping range ø14...25 mm

List Price: C$121.00
Your Price: ...
Add to Project List
Z-GMA

Z-GMA

Baseplate extension for GM..A to GM..

List Price: C$47.00
Your Price: ...
Add to Project List
ZG-GMA

ZG-GMA

Mounting kit for linkage operation for flat installation

List Price: C$232.00
Your Price: ...
Add to Project List

Electrical accessory

SGA24

SGA24

Positioner for wall mounting

List Price: C$380.00
Your Price: ...
Add to Project List
SGF24

SGF24

Positioner for front-panel mounting

List Price: C$333.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: C$121.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved