Specifications
- Electrical Connection
- cable
- Measured Values
- Temperature
- Output Signal
- NTC20k
- Output signal passive temperature
- NTC20k
- Probe Length
- 4" [100 mm]
Cable Temperature Sensor with mounting flange passive, NTC20k, Probe Length 4" [100 mm], Probe diameter 0.24" [6 mm], cable 10 ft [3 m], 2-wire, 1 pair shielded plenum cable, 22AWG bare copper, black jacket, -13...167° [-25...75°C], 300 V
Parts included: mounting flange
Design Data : Design Data