Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Terminals
- Measured Values
-
- CO₂
- Temperature
- Output Signal
-
- 4...20 mA
- 0...5 V
- 0...10 V
- Measuring Range CO₂
-
- Default setting: 0...2000 ppm
- With A-22G-A05: 0...5000 ppm
- Measuring Range Temperature
- 40...140°F [4...60°C]
- Output Voltage [Range]
-
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DC-53)
2 x 0...5 V, 0...10 V, min. resistance 10 kΩ (Type 22DTC-53) - Output Current [Range]
-
1x 4...20 mA, max. resistance 500 Ω (22DC-53)
2x 4...20 mA, max. resistance 500 Ω (22DTC-53) - Output signal active note
- output 0...5/10 V with jumper adjustable
- Probe Length
- 7" [180 mm]