Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- Terminals
- Measured Values
-
- CO₂
- Temperature
- Humidity
- Output Signal
-
- BACnet
- 0...5 V
- 0...10 V
- Measuring Range CO₂
-
- Default setting: 0...2000 ppm
- With A-22G-A05: 0...5000 ppm
- Measuring Range Humidity
-
- Adjustable via BACnet
- Default setting: 0...100% RH
- Measuring Range Temperature
-
- Adjustable via BACnet
- 32...122°F [0...50°C]
- Communication
- BACnet MS/TP
- Output Voltage [Range]
- 2 x , min. resistance 10 kΩ
- Output signal active note
- output 0...5/10 V with jumper adjustable
- Probe Length
- 7" [180 mm]