Specifications
- Electrical Connection
- cable
- Measured Values
- Temperature
- Output Signal
- Pt1000
- Output signal passive temperature
- Pt1000
Contact temperature sensor passive, Pt1000, Probe diameter 0.24" [6 mm], cable 6.5 ft [2 m], 2-wire, 1 pair shielded plenum cable, 22AWG tinned copper, green jacket, -40...300°F [-40...150°C], 300 V
Includes a fixing strap (≤ ø 4.3" [110 mm]); the purchase of thermal paste is recommended.
Design Data : Design Data