Specifications
- Voltage AC/DC
- DC 24 V
- Electrical Connection
- Terminals
- Measured Values
- Temperature
- Output Signal
- 4...20 mA
- Output Current [Range]
- 1x 4...20 mA, max. resistance 500 Ω
Contact temperature sensor active, 4...20 mA
Includes a fixing strap (≤ ø 4.3" [110 mm]); the purchase of thermal paste is recommended.
Design Data : Design Data