• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

CQBUP-3



Learn More
Back to product category
CQBUP-3

CQBUP-3

Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point

List Price
C$377.00
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
AC 100...240 V
Power Consumption (Running)
1 W
Power Consumption (Holding)
0.7 W
Power Consumption For Wire Sizing
2 VA
Control Type
Floating/3-point
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved