ZONE120NO

Valve Actuator, Spring return, AC 120 V, On/Off

List Price
C$253.00

Design Data : Design Data

  • Details
  • Downloads
Details

Specifications

Actuator Type
Spring return
Angle of Rotation
90
Control Type
On/Off
Degree of Protection
IP20, NEMA 1
Electrical Connection
cable
Power Consumption (Running)
6.5 W
Protection category
IP20
Running Time (Fail-safe)
<5 s
Voltage AC/DC
AC 120 V
Downloads

Documents