Specifications
- Actuator Type
- Spring return
- Angle of Rotation
- 90
- Auxiliary Switches
- 1 x SPST
- Control Type
- On/Off
- Degree of Protection
- IP20, NEMA 1
- Electrical Connection
- cable
- Power Consumption (Running)
- 6.5 W
- Protection category
- IP20
- Running Time (Fail-safe)
- <5 s
- Voltage AC/DC
- AC 24 V