Specifications
- Voltage AC/DC
- AC 24 V
- Power Consumption (Running)
- 6.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Control Type
- On/Off
- Angle of Rotation
- 90°
- Running Time (Fail-safe)
- <5 s
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
Valve Actuator, Spring return, AC 24 V, On/Off
Design Data : Design Data