Specifications
Valve specifications
- Flow
- 100
- End Fitting
- Internal thread
- Valve Size
- 2" [50]
Actuator specifications
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Replacement flow sensor for EPIV, Ultrasonic 2" 50 GPM 100
Design Data : Design Data
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 450 N [100 lbf], Electronic fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Damper Actuator, 200 N [45 lbf], Non fail-safe, AC/DC 24 V, On/Off
Damper Actuator, 200 N [45 lbf], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V
Configurable
Damper Actuator, 200 N [45 lbf], Non fail-safe, AC/DC 24 V, On/Off
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC 100...240 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC 100...240 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 450 N [100 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V
Configurable
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V
Configurable
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC/DC 24 V, 2...10 V, NEMA 4X, Terminals, MFT/programmable
Configurable
Damper Actuator, 360 in-lb [40 Nm], Non fail-safe, AC/DC 24 V, Modulating, 2...10 V
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Damper Actuator, 100 N [22 lbf], Non fail-safe, AC/DC 24 V, On/Off
Damper Actuator, 100 N [22 lbf], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V
Configurable
Damper Actuator, 100 N [22 lbf], Non fail-safe, AC/DC 24 V, On/Off
Configurable
Damper Actuator, 100 N [22 lbf], Non fail-safe, AC/DC 24 V, MFT/programmable, 2...10 V
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, On/Off, Floating point
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC 100...240 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, On/Off, Floating point
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, MFT/programmable
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating
Configurable
Damper Actuator, 150 N [35 lbf], Non fail-safe, AC/DC 24 V, 2...10 V, cable, Modulating