Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 1 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 4x 0.34 mm²
- Torque
- 18 in-lb [2 Nm]
- Control Type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual Override
- Disengage with magnet
- Angle of Rotation
- 70°
- Running Time (Motor)
- 70 s
- Protection category
- IP00
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Temperature
- 32...122°F [0...50°C ]