Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2 W
- Power Consumption (Holding)
- 0.8 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 4x 0.75 mm²
- Torque
- 35 in-lb [4 Nm]
- Control Type
- DC 2...10 V
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of Rotation (Fail-Safe)
- Selectable by mounting L/R
- Manual Override
- No
- Angle of Rotation
- 95°
- Running Time (Motor)
- 150 s / 90°
- Running Time range (Motor)
- 75...300 s
- Running Time (Fail-safe)
- <20 s
- Mechanical Interface
- Universal shaft clamp 8...16 mm
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...122°F [-30...50°C]