• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Butterfly Valves

F650-150SHP+HND05



Learn More
Back to product category
F650-150SHP+HND05

F650-150SHP+HND05

Butterfly Valve (BFV), DN 2" [50], 2-way, ANSI Class 150, Cv 102 

Actuator supplied separately

List Price
C$5,470.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
Configured Total
C$5,470.00
Add to Project List
Reset
Details

Specifications

ANSI Class
150
Pattern
2-way
Cv
102 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 150
End Fitting
Flange
Valve Size
2" [50]
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved