- Configured Total
- C$5,642.00
22PF-5XUGNH
NEMA 4 Flow sensor, AC/DC 24 V, DN 40, FS 3.33 l/s
Parts included: grommet for RJ connection module with clamp, A-22PE-A15 thermowell
Please note: Due to a supplier issue, certain NEMA 4 actuator covers will be supplied in gray instead of orange until further notice. This change ensures uninterrupted shipping, and the same protective properties and product specifications.
- List Price
- C$5,642.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical Connection
- cable
- Measured Values
-
- Flow
- Temperature
- Output Signal
-
- BACnet
- Modbus
- MP-Bus
- 0...10 V
- 0.5...10 V
- 2...10 V
- Full Scale
- 3.33 l/s
- Full Scale
- 52.7 GPM
- Communication
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- Output Voltage [Range]
- 1 x 0...10 V, 0.5...10 V, 2...10 V or user defined
- Output signal active note
-
- DC 0...10 V (factory setting), selectable via NFC
- max. load 1 mA
- User defined:
- - Lower limit: 0...8 V
- - Upper limit: 2...10 V
- Fluid
- Chilled or hot water, up to 60% glycol
- Valve Size
- 40 mm
- Valve Size
- 1 1/2 inch
Downloads
Product Videos
Thermal Energy Meter
Rethink Thermal Energy Management
Features of Belimo's Flow Sensors
Ultrasonic Flow Sensor Technology
Belimo Ultrasonic Flow Sensors - Trusted Flow Measurement
Accessories
Tools
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
List Price: C$635.00
Your Price: ...