- Configured Total
- C$4,364.00
FGVL+AVKB24-3
Universal Flanged Globe Valve Linkage with EV, RV, and AVK actuators
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- C$4,364.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 5 W
- Power Consumption (Holding)
- 2 W
- Power Consumption For Wire Sizing
- 9.5 VA
- Force
- 450 lbf [2000 N]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch
- Direction of Rotation (Fail-Safe)
- Reversible with switch
- Manual Override
- 5 mm hex crank (3/16" Allen), supplied
- Stroke
- 1.25" [32 mm] AVK, 2" [50 mm] EV/RV
- Running Time (Motor)
- 90 s /
- Running Time (Fail-safe)
- <35 s
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads