- Configured Total
- C$3,325.00
G215S-G+LF120-S US
Globe Valve (GV), DN 1/2" [15], 2-way, ANSI Class 250, Cv 2.2
Valve Actuator, Spring return, AC 120 V, On/Off, 1x SPDT
Actuator fitted
- List Price
- C$3,325.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
Valve specifications
- ANSI Class
- 250
- Pattern
- 2-way
- Cv
- 2.2
- Fluid
- Chilled or hot water, up to 60% glycol, steam
- Body Pressure Rating
- ANSI Class 250, up to 400 psi below 150°F
- Flow characteristic {Tools}
- Modified equal percentage
- End Fitting
- Internal thread
- Trim
- Stainless steel
- Valve Size
- 0.5" [15]
Actuator specifications
- Voltage AC/DC
- AC 120 V
- Power Consumption (Running)
- 5.5 W
- Power Consumption (Holding)
- 3.5 W
- Power Consumption For Wire Sizing
- 7.5 VA
- Auxiliary Switches
- 1x SPDT
- Control Type
- On/Off
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Mechanical accessory
ZG-GV60
Repack Kit, for Belimo G2B, G2S, G3B series globe valves
List Price: C$280.00
Your Price: ...