• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Globe Valves

G225S-K+LF24-SR US



Learn More
Back to product category
G225S-K+LF24-SR US

G225S-K+LF24-SR US

Globe Valve (GV), DN 1" [25], 2-way, ANSI Class 250, Cv 10 
Valve Actuator, Fail-Safe, AC/DC 24 V, 2...10 V, Modulating, On/Off, Floating point, Communicative
Actuator fitted

List Price
C$4,066.00
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
C$4,066.00
Add to Project List
Reset
Details

Specifications

Valve specifications

ANSI Class
250
Pattern
2-way
Cv
10 
Fluid
Chilled or hot water, up to 60% glycol, steam
Body Pressure Rating
ANSI Class 250, up to 400 psi below 150°F
Flow characteristic {Tools}
Modified equal percentage
End Fitting
Internal thread
Trim
Stainless steel
Valve Size
1" [25]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
0.8 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Cable 3 ft. [1 m], 4x 0.75 mm²
Control Type
DC 2...10 V
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
ZG-GV60

ZG-GV60

Repack Kit, for Belimo G2B, G2S, G3B series globe valves

List Price: C$280.00
Your Price: ...
Add to Project List
ZS-SPGV-60

ZS-SPGV-60

PVC Weathershield for LM../LF.. Series

List Price: C$928.00
Your Price: ...
Add to Project List

Tools

LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

List Price: C$635.00
Your Price: ...
Add to Project List
MFT-P

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download
ZK2-GEN

ZK2-GEN

Connecting cable 16 ft [5 m], A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

List Price: C$121.00
Your Price: ...
Add to Project List
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,725.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved