- Configured Total
- C$4,893.00
PRXUP-3-T
Configurable
Valve Actuator, Non fail-safe, AC 24...240 V / DC 24...125 V, On/Off, Floating point, 2x SPDT, Terminals
- List Price
- C$4,893.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power Consumption (Running)
- 23 W
- Power Consumption (Holding)
- 7.5 W
- Power Consumption For Wire Sizing
- with 24 V 23 VA / with 240 V 55 VA
- Auxiliary Switches
- 2x SPDT
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- reversible with app
- Manual Override
- 7 mm hex crank, supplied
- Angle of Rotation
- 90°
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 30...120 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
Downloads
Accessories