- Configured Total
- C$1,279.00
SGVL+LVB24-3
Schneider Globe Valve Linkage with LV and SV series actuators
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted
- List Price
- C$1,279.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 1 VA
- Force
- 115 lbf [500 N]
- Control Type
- Floating/3-point
- Direction Of Motion Motor
- selectable with switch 0/1
- Manual Override
- 4 mm hex crank (shipped w/actuator)
- Stroke
- 0.95" [24 mm]
- Running Time (Motor)
- 90 s /
- Running Time range (Motor)
- 90 or 150 s
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories
Electrical accessory
S2A-GV
2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC
List Price: C$317.00
Your Price: ...