• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Globe Valve/Actuators

SGVL+LVX120-3



Learn More
Back to product category
SGVL+LVX120-3

SGVL+LVX120-3

Schneider Globe Valve Linkage with LV and SV series actuators
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, On/Off, Floating point
Actuator fitted

List Price
C$1,236.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
Options
SGVL+LVX120-3
Configured Total
C$1,236.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC 100...240 V
Power Consumption (Running)
2 W
Power Consumption (Holding)
1 W
Power Consumption For Wire Sizing
4 VA
Force
500 N [115 lbf]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.95" [24 mm]
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
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
Contact Us Privacy Policy Change privacy settings Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2023 BELIMO AIRCONTROLS (CAN), Inc. All Rights Reserved