• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Butterfly Valve/Actuators

SY5-24MFT



Learn More
Back to product category
SY5-24MFT

SY5-24MFT

Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, 2x SPDT, MFT/programmable

List Price
C$13,373.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Accessories
Options
00 ; Without electrical interface
Configured Total
C$13,373.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption For Wire Sizing
214 VA
Auxiliary Switches
2x SPDT
Control Type
MFT/Programmable
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
Hand wheel
Angle of Rotation
90°
Running Time (Motor)
26 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download

CAD / BIM

CAD download / 3D viewer

  • View Now

Software/Apps
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
EXT-NSV-B03-120

EXT-NSV-B03-120

Battery backup system, for SY4...6 series actuator

List Price: C$17,225.00
Your Price: ...
Add to Project List
EXT-NSV-B04-120

EXT-NSV-B04-120

Battery backup system for SY4...6 series actuator, AC 120 V, MFT

List Price: C$19,763.00
Your Price: ...
Add to Project List
EXT-NSV-B13-24

EXT-NSV-B13-24

Battery backup system, for SY4...5 series actuator

List Price: C$21,316.00
Your Price: ...
Add to Project List
EXT-NSV-B14-24

EXT-NSV-B14-24

Battery backup system for SY4...5 series actuator, AC 24 V, MFT

List Price: C$20,897.00
Your Price: ...
Add to Project List

Tools

ZK4-GEN

ZK4-GEN

Connecting cable 10 ft [3 m], A: RJ11 6/4 LINK.10, B: 3-pin Weidmüller and supply connection

List Price: C$264.00
Your Price: ...
Add to Project List
ZTH US

ZTH US

Service tool, with ZIP-USB function, for programmable and communicative Belimo actuators, VAV controller and HVAC performance devices

List Price: C$1,725.00
Your Price: ...
Add to Project List

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

List Price: C$2,324.00
Your Price: ...
Add to Project List
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

List Price: C$2,324.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved