• Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • Product Documents
    • Software/Plug-Ins/Apps
    • Success Stories
    • Corporate
    • Images/Videos/Logos
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
    • Social Responsibility
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Globe Valve/Actuators

UGVL+LVB24-3



Learn More
Back to product category
UGVL+LVB24-3

UGVL+LVB24-3

Universal Globe Valve Linkage with LV and SV series actuators
Valve Actuator, Non fail-safe, AC/DC 24 V, On/Off, Floating point
Actuator fitted

List Price
C$1,279.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Product Videos
  • Accessories
Options
UGVL+LVB24-3
Configured Total
C$1,279.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
1 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
1 VA
Force
115 lbf [500 N]
Control Type
Floating/3-point
Direction Of Motion Motor
selectable with switch 0/1
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.6" [15 mm] LV, 3/4" [20 mm] SV
Running Time (Motor)
90 s /
Running Time range (Motor)
90 or 150 s
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
Product Videos

Generation Globe Valve Actuators and Retrofit Linkages

Play Now Share via Email
Accessories

Electrical accessory

S2A-GV

S2A-GV

2xSPDT Aux switch for NG GV Actuators 3A (.5A inductive) @ 250 VAC

List Price: C$287.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2023 BELIMO AIRCONTROLS (CAN), Inc. All Rights Reserved