• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Globe Valve/Actuators

UGVL+SVB24-SR



Learn More
Back to product category
UGVL+SVB24-SR

UGVL+SVB24-SR

Universal Globe Valve Linkage with LV and SV series actuators
Valve Actuator, Non fail-safe, AC/DC 24 V, 2...10 V, Modulating
Actuator fitted

List Price
C$1,765.00
*Price subject to change based on options selected
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
  • Options
  • Details
  • Downloads
  • Product Videos
Options
UGVL+SVB24-SR
Configured Total
C$1,765.00
Add to Project List
Reset
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Holding)
2 W
Power Consumption For Wire Sizing
4 VA
Force
340 lbf [1500 N]
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch
Manual Override
4 mm hex crank (shipped w/actuator)
Stroke
0.6" [15 mm] LV, 3/4" [20 mm] SV
Running Time (Motor)
90 s /
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
Product Videos

Generation Globe Valve Actuators and Retrofit Linkages

Play Now Share via Email

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved