• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  3. Zone Valves

Z2050Q-J+CQX24-3



Learn More
Back to product category
Z2050Q-J+CQX24-3

Z2050Q-J+CQX24-3

ZoneTight™ (QCV), DN 1/2" [15], 2-way, Cv 5.9 
Configurable
Valve Actuator, Non fail-safe, AC/DC 24 V, or, On/Off, Floating point
Actuator fitted

List Price
C$401.00
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
Z ; O/C - Direction by wiring
Configured Total
C$401.00
Add to Project List
Reset
Details

Specifications

Valve specifications

Pattern
2-way
Cv
5.9 
Fluid
Chilled or hot water, up to 60% glycol
Body Pressure Rating
360 psi
Flow characteristic {Tools}
Equal percentage
End Fitting
Internal thread
Trim
Chrome plated brass
Valve Size
0.5" [15]

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption (Running)
0.3 W
Power Consumption (Holding)
0.2 W
Power Consumption For Wire Sizing
0.6 VA
Control Type
Floating/3-point
Protection category
IP40
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
FO15010

FO15010

Flow orifice, 1/2" for 1.0 GPM, for Belimo ZoneTight™

List Price: C$235.00
Your Price: ...
Add to Project List
FO15025

FO15025

Flow orifice, 1/2" for 2.5 GPM, for Belimo ZoneTight™

List Price: C$235.00
Your Price: ...
Add to Project List
FO15055

FO15055

Flow orifice, 1/2" for 5.5 GPM, for Belimo ZoneTight™

List Price: C$235.00
Your Price: ...
Add to Project List
FO20100

FO20100

Flow orifice, 3/4" for 10.0 GPM, for Belimo ZoneTight™

List Price: C$259.00
Your Price: ...
Add to Project List
FO25210

FO25210

Flow orifice, 1", for 21.0 GPM
for Belimo ZoneTight™

List Price: C$284.00
Your Price: ...
Add to Project List
ZCQ-E

ZCQ-E

Stem extension CQ

List Price: C$55.00
Your Price: ...
Add to Project List
ZCQB-FL

ZCQB-FL

Manual flow setter, for Belimo ZoneTight™

List Price: C$124.00
Your Price: ...
Add to Project List
ZCQB-W

ZCQB-W

Housing cover CQ for Belimo ZoneTight™, Color: white (RAL 9010)

List Price: C$48.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved