- Configured Total
- C$1,458.00
Z2075QPTPF-G+CQKB24-S-RR
ZoneTight™ (PIQCV), DN 3/4" [20], 2-way, GPM 9
Valve Actuator, Electronic fail-safe, AC/DC 24 V, On/Off, 1x SPST, Normally Closed, Fail-safe position Closed
Actuator fitted
- List Price
- C$1,458.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Product Videos
Options
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Flow
- 9
- Fluid
- Chilled or hot water, up to 60% glycol
- Differential pressure
- 5...50 psi
- Body Pressure Rating
- 250 psi
- Flow characteristic {Tools}
- Equal percentage
- End Fitting
- Press fit
- Trim
- Stainless steel
- Valve Size
- 0.75" [20]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 2.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 5 VA
- Auxiliary Switches
- 1x SPST
- Control Type
- On/Off
- Protection category
- IP40
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Product Videos