- Configured Total
- C$519.00
Z3050QPF-H+CQXUP-3
Fast running rotary actuator, 5 Nm, AC/DC 24 V, On/Off, Floating point, 20 s, IP54
Configurable
Valve Actuator, Non fail-safe, AC 100...240 V, or, On/Off, Floating point
Actuator fitted
- List Price
- C$519.00
- *Price subject to change based on options selected
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Options
- Details
- Downloads
- Accessories
Options
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption (Running)
- 1.5 W
- Power Consumption (Holding)
- 0.2 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Cable 3 ft. [1 m], 3x 0.75 mm²
- Control Type
-
- On/Off
- Floating/3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
Downloads
Accessories