• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Sensors / Meters
  3. Duct Sensors (Air)

22ADP-584L



Learn More
Back to product category
22ADP-584L

22ADP-584L

Differential pressure sensor Air, -0.4...10 inch WC [-100...2500 Pa], 0...5 V, 0...10 V, 4...20 mA, LCD

Parts included: Mounting plate, PVC tube 2 m, 2 duct connectors (plastic), dowels, screws, 1/2" NPT conduit adapter

List Price
C$744.00
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
Electrical Connection
Terminals
Measured Values
Differential pressure
Output Signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring Range Pressure
-100...2500 Pa
Measuring Range Pressure
-0.4...10 inch WC
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch
Display Type
LCD
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
A-22AP-A01

A-22AP-A01

Duct connector, Metal, L 1.5", Tube connection 0.2"

List Price: C$27.00
Your Price: ...
Add to Project List
A-22AP-A03

A-22AP-A03

Duct connector, Metal, L 4", Tube connection 0.2"

List Price: C$47.00
Your Price: ...
Add to Project List

Tools

A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

List Price: C$487.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved