• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Sensors / Meters
  3. Pipe Sensors (Water)

22PDP-585A



Learn More
Back to product category
22PDP-585A

22PDP-585A

Liquid differential pressure sensor, 0...6.9 bar, 0...100 psi, active, 4...20 mA, 0...5 V, 0...10 V, Armored cable, LCD
Cable length 10 ft [3 m]

Parts included: mounting plate, dowels, screws

List Price
C$2,530.00
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
  • Product Videos
  • Accessories
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical Connection
Terminals
Measured Values
Differential pressure
Output Signal
  • 4...20 mA
  • 0...5 V
  • 0...10 V
Measuring Range Pressure
0...6.9 bar
Measuring Range Pressure
0...100 psi
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
0...5/10 V or 4...20 mA output, selectable with switch in unpowerered state
Display Type
LCD
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
Product Videos

Belimo Sensor Range 2022

Play Now Share via Email
Accessories

Mechanical accessory

EXT-GS-3WM

EXT-GS-3WM

3-valve manifold with bracket, for installing and isolating pipe differential sensors

List Price: C$954.00
Your Price: ...
Add to Project List

Electrical accessory

A-22PDP-A01

A-22PDP-A01

PDP 7m SS Cable Extension Armored

List Price: C$1,092.00
Your Price: ...
Add to Project List
A-22PDP-A02

A-22PDP-A02

Cable extension 23 ft [7 m] for 22PDP-..

List Price: C$638.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved