• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. Sensors / Meters
  3. Pipe Sensors (Water)

22WP-516



Learn More
Back to product category
22WP-516

22WP-516

Pressure sensor liquids, 0…6.9 bar, 0...100 psi, active, 0...10 V

List Price
C$645.00
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
Electrical Connection
Connector Plug
Measured Values
relative pressure
Output Signal
0...10 V
Measuring Range Pressure
0...6.9 bar
Measuring Range Pressure
0...100 psi
Output Voltage [Range]
1 x 0...10 V, min. resistance 5 kΩ
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
A-22WP-A01

A-22WP-A01

Reduction adapter, 1/4" NPT (internal thread) to 1/2" NPT (external thread)

List Price: C$47.00
Your Price: ...
Add to Project List

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Website Terms & Conditions
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved