• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

CQKB24-SR-LL



Learn More
Back to product category
CQKB24-SR-LL

CQKB24-SR-LL

Valve Actuator, Electronic fail-safe, AC/DC 24 V, 2...10 V, Normally Open, Fail-safe position Open, Modulating

List Price
C$575.00
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
2.5 W
Power Consumption (Holding)
0.5 W
Power Consumption For Wire Sizing
5 VA
Control Type
DC 2...10 V
Angle of Rotation
90°
Running Time (Motor)
75 s / 90°
Running Time (Fail-safe)
<60 s
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved