Specifications
- Voltage AC/DC
- AC 100...240 V
- Power Consumption (Running)
- 5.5 W
- Power Consumption (Holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 13 VA
- Auxiliary Switches
- 2x SPST
- Connection Supply Control
- Cable 3 ft. [1 m] 3x 0.75 mm² [19 AWG], halogen-free with 1/2" NPT conduit connector
- Connection Auxilary Switch
- Cable 3 ft. [1 m] 4x 0.75 mm² [19 AWG], halogen-free with 1/2" NPT conduit connector
- Torque
- 360 in-lb [40 Nm]
- Control Type
-
- On/Off
- Floating/3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual Override
- With lateral handle, can be locked
- Angle of Rotation
- 95°
- Running Time (Motor)
- 35 s / 90°
- Running Time range (Motor)
- 35...150 s
- Mechanical Interface
- Universal shaft clamp reversible 0.47...1.05" [12...26.7 mm]
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -22...131°F [-30...55°C ]