• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

NFB24-SR-S-X1



Learn More
Back to product category
NFB24-SR-S-X1

NFB24-SR-S-X1

Valve Actuator, Spring return, AC/DC 24 V, 2...10 V, 2x SPDT, Modulating

List Price
C$1,416.00
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
3.5 W
Power Consumption (Holding)
2.5 W
Power Consumption For Wire Sizing
6 VA
Auxiliary Switches
2x SPDT
Control Type
DC 2...10 V
Direction Of Motion Motor
selectable with switch 0/1
Direction of Rotation (Fail-Safe)
Reversible with cw/ccw mounting
Manual Override
5 mm hex crank (3/16" Allen), supplied
Angle of Rotation
95°
Running Time (Motor)
95 s / 90°
Running Time (Fail-safe)
<20 s
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved