• +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
    Français
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
  • FR EN
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
    • +1 866-805-7089
      Available 7:30 AM to 7:00 PM EST
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
  2. RetroFIT+
  3. Control Valve/Actuators

TR24-3-T US



Learn More
Back to product category
TR24-3-T US

TR24-3-T US

Valve Actuator, Non fail-safe, AC 24 V, On/Off, Floating point, Terminals

List Price
C$298.00
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
AC 24 V
Power Consumption (Running)
1 W
Power Consumption For Wire Sizing
1 VA
Control Type
Floating/3-point
Manual Override
Push down handle
Angle of Rotation
90°
Running Time (Motor)
90 s / 90°
Protection category
IP40
Degree Of Protection NEMA
NEMA 1
Enclosure Type
UL Enclosure Type 1
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
+1 905-712-3118
Subscribe
© 1999 - 2026 BELIMO U.S. Inc. All Rights Reserved