1. Главная страница
  2. Новости

New Technologically Advanced Butterfly Valve with Electronic Fail-Safe Functionality

The new advanced butterfly valve with Multi-Function Technology actuator offers enhanced control. The modulating (Multi Functionality Technology (MFT)) actuator models allow you to create custom solutions for individual applications, using the same programmable actuator. Whether you need a particular control or feedback signal, or require changing running speeds, MFT is the answer. Comes standard as a 2 to 10 VDC proportional control but can be reprogrammed on-site. The newly designed butterfly valve and actuator assembly is the most intelligent, energy efficient, and reliable high flow solution in the HVAC market. With a focus on ease of installation, application flexibility, and longevity, this series sets new performance standards in the HVAC market.

  • Saves energy with up to 80% less power consumption than currently available solutions
  • Self-adjusting algorithm that assures zero leakage and improves system performance
  • Application flexibility with a fail-safe function and universal power supply input from 24 to 240 VAC(24  to 125VDC)
  • Easy troubleshooting with its unique position indicator viewable from long distances and any angle
  • Simplified setup, diagnostics and superior application data access with BACnet and Near Field Communication (NFC) built-in
  • Press Release: Advanced Butterfly Valve with Electrical Fail-Safe Functionality (pdf - 100 KB)
  • Advanced Butterfly Valve Brochure (pdf - 5,62 MB)
  • Advanced Butterfly Valve MFT (jpg - 2,62 MB)