Eesti keel

    English

    Русский
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
  • ET EN RU
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
R-22PE-0UE



Back to product category
R-22PE-0UE

R-22PE-0UE

Sensor module thermal energy meter DN 25
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
Electrical connection
Cable
Measured values
Flow
Flow qp
3.5
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
25 mm
Valve size
1 inch

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+372 6140 811
Subscribe to newsletter
BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)