Eesti keel

    English

    Русский
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
  • ET EN RU
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
  3. Duct Sensors (Air)

22ADP-186B



Learn more
Back to product category
22ADP-186B

22ADP-186B

Differential pressure sensor Air, 0...7000 Pa, Auto-Zero, 0...5 V, 0...10 V, 4...20 mA, LCD

Parts included: mounting plate, PVC tube 2 m, 2 duct connectors (plastic), screws
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
A-22AP-A02

A-22AP-A02

Duct connector, Metal, L 40 mm, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.
A-22AP-A04

A-22AP-A04

Duct connector, Metal, L 100 mm, Tube connection 5 mm

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App

Belimo Duct Sensor Assistant App, Smartphone app for easy commissioning, parametrising and maintenance, only works with Bluetooth dongle A-22G-A05, available in North America, European Union, EFTA States and UK

Available as a free download
A-22G-A05

A-22G-A05

Bluetooth dongle for Belimo Duct Sensor Assistant App, certified and available in North America, European Union, EFTA States and UK

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring range pressure
0...7000 Pa
Measuring range pressure
0...28 inch WC
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
Output 0...5/10 V selectable with switch
Display type
LCD

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+372 6140 811
Subscribe to newsletter
BELIMO Balticum OÜ, Türi 10d, 11313 Tallinn (Estonia)